Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1776298-0
Bill of material
1-1776298-0
PN
Part Number
1-1776298-0
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1776298-0
TEINTERNALDESCRIPTION
TE Internal Description
TSB5001031DSHT=EUROPA TB,10MM
CONNECTORSYSTEM
Connector System
Wire-to-Wire
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
PRODUCTTYPE
Product Type
Barrier Strip
NUMBEROFPOSITIONS
Number of Positions
10
NUMBEROFROWS
Number of Rows
1
NUMBEROFLEVELS
Number of Levels
1
CURRENTRATINGMAXA
Current Rating Max
30 A
CURRENTRATINGA
Current Rating
30 A
VOLTAGEV
Voltage
250 V
COLOR
Color
Brown
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
30 A
TERMINALMATERIAL
Terminal Material
Brass
TERMINALPLATINGMATERIAL
Terminal Plating Material
Tin
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
SCREWSIZE
Screw Size
M3
MOUNTINGEARS
Mounting Ears
Without
SCREWMATERIAL
Screw Material
Steel
SCREWPLATINGFINISH
Screw Plating Finish
Bright
SCREWPLATINGMATERIAL
Screw Plating Material
Zinc Chromate
MOUNTINGINSERT
Mounting Insert
Without
CENTERLINEPITCH
Centerline
10 mm [ .394 in ] Pitch
HOUSINGMATERIAL
Housing Material
Polyamide 6
WIRESIZEAWG
Wire Size
24 - 12 AWG
WIRESIZEMM2
Wire Size
.2 - 3 mm2
LENGTH
Length
96.52 mm [ 3.8 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-50 - 160 C [ -58 - 320 F ]
CIRCUITAPPLICATION
Circuit Application
Power
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Package
PACKAGINGQUANTITY
Packaging Quantity
300
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    WAGO
    209-170 - Test plug adapter, 8.3 mm wide, for 4 mm Ø test plugs, suitable for 1.5 mm² - 10 mm² tbs
    TE Connectivity
    2213932-6
    TE Connectivity
    Barrier Strips
    ORIENTALMOTOR Co.,Ltd.
    160mm-62mm Thick
    WAGO
    285-407 - Power tap, for 95 mm² high-current tbs
Previews
3D
2D
Download CAD models