Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1932000-7
Bill of material
1-1932000-7
PN
Part Number
1-1932000-7
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1932000-7
TEINTERNALDESCRIPTION
TE Internal Description
VERTICAL DDR3 DIMM, 240 POSITION
DRAMTYPE
DRAM Type
Double Data Rate (DDR) 3
CONNECTORSYSTEM
Connector System
Board-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
CENTERPOST
Center Post
With
PRODUCTTYPE
Product Type
Socket
NUMBEROFPOSITIONS
Number of Positions
240
MODULEORIENTATION
Module Orientation
Vertical
NUMBEROFBAYS
Number of Bays
2
NUMBEROFROWS
Number of Rows
2
KEYING
Keying
Standard
NUMBEROFKEYS
Number of Keys
1
CENTERKEY
Center Key
Center
DRAMVOLTAGEV
DRAM Voltage
1.5 V
EJECTORTYPE
Ejector Type
Standard
RETENTIONPOSTLOCATION
Retention Post Location
Center
LATCHCOLOR
Latch Color
Black
MODULEKEYTYPE
Module Key Type
Offset Left
LATCHMATERIAL
Latch Material
Thermoplastic
EJECTORLOCATION
Ejector Location
Both Ends
EJECTORMATERIAL
Ejector Material
High Temperature Nylon
RETENTIONPOSTMATERIAL
Retention Post Material
Brass
EJECTORMATERIALCOLOR
Ejector Material Color
Black
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Tin
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
.75 A
SOCKETTYPE
Socket Type
Memory Card
SOCKETSTYLE
Socket Style
DIMM
SOLDERTAILCONTACTPLATINGTHICKNESS
Solder Tail Contact Plating Thickness
3 um [ 118.1 uin ]
CONTACTMATINGAREAPLATINGTHICKNESS
Contact Mating Area Plating Thickness
.38 um [ 15 uin ]
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
INSERTIONSTYLE
Insertion Style
Direct Insert
TERMINATIONPOSTLENGTH
Termination Post Length
3.18 mm [ .125 in ]
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Retention ClipPost
PCBMOUNTRETENTION
PCB Mount Retention
With
PCBMOUNTINGSTYLE
PCB Mounting Style
Through Hole - Solder
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
MOUNTINGANGLE
Mounting Angle
Vertical
BOARDLOCKMATERIAL
Boardlock Material
Brass
CENTERLINEPITCH
Centerline
1 mm [ .039 in ] Pitch
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
High Temperature Nylon
HEIGHTABOVEPCBOARD
Height Above PC Board
23.1 mm [ .9 in ]
ROWTOROWSPACING
Row-to-Row Spacing
1.9 mm [ .075 in ]
CENTERRETENTIONHOLEDIAMETER
Center Retention Hole Diameter
1.8 mm [ .07 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 155 C [ -67 - 311 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Tray
PACKAGINGQUANTITY
Packaging Quantity
50
Zusätzliche Informationen
Empfehlungen
Ähnliche Teile
Zubehör Empfehlungen
Zusätzliche Daten
Standorte des Katalogherstellers
Benutzer, die sich dieses Teil angesehen haben, interessierten sich auch für die folgenden Teile
    TE Connectivity
    DIMM Sockets
Voransichten
3D
2D
CAD-Modelle herunterladen