您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
10.62015
Jacob
Applications
Rail
Powered by
CAD模型選擇
{jacob/anwendung/bahn/verschluss_metr_sechskant.prj},{NB=10.62015},{ARTNR=10.62015},{L=6.0},{SW1=22},{SWX=22},{EK=25},{H=9.0},{INSTDM=3.0},{PACK=100},{TEMPV=-60},{TEMPH=200},{VER=4},{NDM=20.000},{L1=4.500},{P1=1.5},{R=49.000},{H1=18.000},{L2=7.500},{H2=8.000},{CH=0.250},{X1=3.000},{X2=9.750},{R2=0.750},{R3=12.500},{X3=28.510},{EF003712=1.5},{EF007839=20},{NOCUPEROU=1.0},{PRICEQUANTITY=100.0},{QUANTITYMIN=100.0},{QUANTITYINT=100.0},{CUSTOMS_TARIFF_NUMBER1=74199990},{EF006443=MIN},{EF006447=MIN},{EF001742=-60},{ARTNRX=10.62015},{A=M20x1.5},{STGEW=13.8},{MATK=Messing CuZn39Pb3, galv. vernickelt},{CUSTOMS_TARIFF_COUNTRIES1=},{SCIP=0082b654-ec1a-40a2-bf1e-3c616ae0ee35},{MANUID=10.62015},{DESCSHORT=MS-VERSCHL-SCHR. M 20X1,5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
Jacob
Description
10.6xx15 - Screw plug metric hexagonal without O-ring
Bill of material
10.62015
ARTNR
Article No.
10.62015
10.62015
A
Thread
M20x1.5
M20x1.5
mm
L
Length of Thread
6.0
6.0
mm
SW1
Wrench size
22
22
mm
EK
across corners
25
25
mm
H
Height
9.0
9.0
mm
INSTDM
Installationsdrehmoment
3.0
3.0
Nm
STGEW
Unit weight
13.8
13.8
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
PACK
Packaging Unit
100
100
PCS
TEMPV
Temperature range
-60
°C
TEMPH
Temperature range
200
°C
SCIP
SCIP Nummer
0082b654-ec1a-40a2-bf1e-3c616ae0ee35
0082b654-ec1a-40a2-bf1e-3c616ae0ee35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SKINDICHT® BL-M hexagonal - Hexagonal brass blind plug with guiding notch f...
LAPP
15.05.2024
End Cap - End Caps for Profile mk 2025.20
Maschinenbau Kitz
26.01.2024
PCS8 - Chain sprocket DIN 05B-1 - Steel C45
HPC
03.08.2023
I.BM_GM - ISO Threaded unions and accessories Plugs and caps HEXAGON HEAD M...
FG INOX
16.02.2017
10.xx15 PAVzzzz - Screw plug metric with sealing ring
Jacob
21.05.2024
301317 - MAGNET PLUG BSP HOLLOW HEX WITH ELASTOMER SEAL ISO 1179 PORT
FOR Fittings
07.05.2024
DIN 7604 - Brass
Böllhoff
26.10.2021
DSP-EXD - EXD Stop Plug Fittings – Dome Head
Flexicon
11.11.2020
NPPA-PG - Screw plug
FRÄNKISCHE INDUSTRIAL PIPES
13.12.2021
10.xx15 Y/G - Screw plug metric round with O-ring
Jacob
21.05.2024
GZR-100 - Screw plug
Univer
29.06.2016
K1131 - Screw plugs hex head with collar DIN 910
KIPP USA
21.05.2024
1645875 - HC-M-BS-M40
PHOENIX CONTACT
07.12.2023
10.xx M/G - Screw plug PG with O-ring
Jacob
21.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求