Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol FCi
Description
10121750, 10122523, 10122539 - PwrBlade+® Cable Connectors
Bill of material
10106266-0000011LF-HP
PN
Part Number
10106266-0000011LF-HP
SERIES
Series
PwrBlade+
TYPE
Connector Type
ORT
Orientation
AA
Number of Left End High Power Contacts
PITCH1
Pitch Power Left Side
mm
BB
Number of Signal Columns
PITCH2
Signal pitch
2.54 mm
CC
Number of Right End High Power Contacts
PITCH3
Pitch Power right Side
mm
TOPT
Tail Options
A
Dim A
18.16 mm
B
Dim B
13.34 mm
C
Dim C
9.27 mm
D
Dim D
0.00 mm
E
Dim E
0.00 mm
F
Dim F
0.00 mm
G
Dim G
0.00 mm
NOTE
Note
Overall length OK
LF
Lead Free Option
LF - Lead Free
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models