Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1039830 - TRIO-PS-IP67/1AC/24DC/20
Bill of material
PHOENIX CONTACT 1039830
MANUID
Product number of the Manufacturer
1039830
DESCSHORT
Short Description
Power supply unit
DESCLONG
Long Description
Primary-switched power supply unit TRIO POWER, M12 circular connector, Wall mounting, input: 1-phase, output: 24 V DC / 20 A
MANUTYPEDESC
Manufacturer Type Description
TRIO-PS-IP67/1AC/24DC/20
PREVIEW
Preview
INTNO
International product number
4055626598703
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP67
BAA303
Power loss, static, current-independent [Pls]
1 W
AAP798
Application standards
IEC 61010-2-201 (SELV), EN 60204-1 (PELV), DIN VDE 0100-410, EN 61000-3-2
BAF016
width
150.84 mm
BAA020
height
307.52 mm
AAF040
net weight
3.255 kg
BAB577
depth
120 mm
BAC078
Supply voltage type
AC/DC
BAD304
Bearing track assembly possible
No
BAD308
Wall assembly possible
No
BAD291
Direct assembly/mounting possible
No
AAC073
Performance level acc. to EN ISO 13849-1
none
BAD722
suitable for safety functions
Yes
AAO382
safety integrity level (SIL)
Without
AAS340
nominal value 1. output voltage
24 V
AAJ701
power consumption
36.800 VA
AAB832
max. rated supply voltage with AC 50 Hz
240 V
AAB833
max. rated supply voltage with AC 60 Hz
240 V
AAB834
max. rated supply voltage with DC
275 V
BAC180
Installation height
304 mm
BAC178
Installation width
151 mm
AAB773
max. 1. output voltage
24 V
AAB967
min. rated supply voltage with AC 60 Hz
100 V
AAB968
min. rated supply voltage with DC
99 V
AAB966
min. rated supply voltage with AC 50 Hz
100 V
AAI720
max. output current 1
30 A
AAB925
min. 1. output voltage
24 V
BAD485
Output voltage for SPC is regulated
Yes
AAS343
nominal value output current 1
20 A
BAD715
suitable for series installation
No
BAE190
designed as short-circuit-proof
Yes
AAB429
Output voltage adjustable
No
AAC127
stabilized
Yes
BAC545
Power output
480 W
AAO663
GTIN
4055626598703
AAW338
Manufacturer product designation
Power supply unit
AAU734
Manufacturer product description
TRIO POWER primary-switched power supply in IP67 die-cast housing, input: 1-phase, output: 24 V DC / 20 A
AAU731
Manufacturer product family
TRIO POWER
AAO057
Product type
TRIO-PS-IP67/1AC/24DC/20
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85044083
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models