Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2866789 - QUINT-PS/1AC/24DC/40
Bill of material
PHOENIX CONTACT 2866789
MANUID
Product number of the Manufacturer
2866789
DESCSHORT
Short Description
Power supply unit
DESCLONG
Long Description
Primary-switched power supply unit QUINT POWER, Screw connection, DIN rail mounting, SFB Technology (Selective Fuse Breaking), input: 1-phase, output: 24 V DC / 40 A
MANUTYPEDESC
Manufacturer Type Description
QUINT-PS/1AC/24DC/40
PREVIEW
Preview
BAG975
degree of protection
IP20
BAA303
Power loss, static, current-independent [Pls]
14.800 W
AAP798
Application standards
IEC 61010-2-201 (SELV), IEC 61010-1, IEC 61010-1 (SELV), IEC 61010-2-201 (PELV), IEC 61010-2-201, EN 50178, EN 61000-3-2, BG (design tested)
BAB392
certificate/approval
EN 50121-4, EN 50121-3-2, UL Listed UL 508, UL/C-UL Recognized UL 60950-1, UL ANSI/ISA-12.12.01 Class I, Division 2, Groups A, B, C, D (Hazardous Location), DNV GL (EMC A), ABS, LR, RINA, NK, BV, CSA-C22.2 No. 107.1-01, CB Scheme
BAF016
width
180 mm
BAA020
height
130.62 mm
AAF040
net weight
3.445 kg
BAB577
depth
125 mm
BAC078
Supply voltage type
DC
BAD831
Design of electrical connection
Screw connection
BAD304
Bearing track assembly possible
Yes
BAD308
Wall assembly possible
No
BAD291
Direct assembly/mounting possible
No
BAD722
suitable for safety functions
Yes
AAS340
nominal value 1. output voltage
24 V
AAJ701
power consumption
1157 VA
AAB832
max. rated supply voltage with AC 50 Hz
240 V
AAB833
max. rated supply voltage with AC 60 Hz
264 V
AAB834
max. rated supply voltage with DC
300 V
BAC180
Installation height
130 mm
BAC178
Installation width
180 mm
AAB773
max. 1. output voltage
29.500 V
AAB967
min. rated supply voltage with AC 60 Hz
100 V
AAB968
min. rated supply voltage with DC
90 V
AAB966
min. rated supply voltage with AC 50 Hz
85 V
AAI720
max. output current 1
45 A
AAB925
min. 1. output voltage
24 V
BAD485
Output voltage for SPC is regulated
Yes
AAS343
nominal value output current 1
40 A
BAD715
suitable for series installation
No
BAE190
designed as short-circuit-proof
Yes
AAB429
Output voltage adjustable
Yes
AAC127
stabilized
Yes
BAC545
Power output
960 W
AAO663
GTIN
4046356421720
AAW338
Manufacturer product designation
Power supply unit
AAU734
Manufacturer product description
Primary-switched power supply unit QUINT POWER, Screw connection, DIN rail mounting, SFB Technology (Selective Fuse Breaking), input: 1-phase, output: 24 V DC / 40 A
AAU731
Manufacturer product family
QUINT POWER
AAO057
Product type
QUINT-PS/1AC/24DC/40
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4046356421720
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85044095
COO
Country of origin
TH
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models