Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
105_0752_001 - Cinch Connectivity Solutions
Bill of material
105-0752-001
PN
Part Number
105-0752-001
DESC
Description
Tip Jack, Red, Horizontal PCB Mount for .080" (2.0mm) Plug
TT
Termination Type
Solder
CR
Current Rating
5 A
BV
Breakdown Voltage
2100 Vrms min.
CM
Contact Material
Copper aluminum alloy
COLOR
Color
Red
BM
Body Material
Nylon
PT
Product Type
Insulated Standard
PLATING
Plating
Silver
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models