Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1051854 - P-ZB METER
Bill of material
PHOENIX CONTACT 1051854
MANUID
Product number of the Manufacturer
1051854
DESCSHORT
Short Description
Zack marker strip carrier
DESCLONG
Long Description
Zack marker strip carrier, gray, unlabeled, mounting type: snapped, for terminal block width: 1000 mm, lettering field size: 10.5 x 1000 mm
MANUTYPEDESC
Manufacturer Type Description
P-ZB METER
PREVIEW
Preview
INTNO
International product number
4017918016289
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
10.500 mm
BAC140
Combustibility class
V0
BAA351
color
Grey
BAA018
length
1000 mm
AAF040
net weight
0.046 kg
AAZ229
Assembly type
snapped
BAD656
Without halogens
No
BAB664
material
PA
AAC900
Grid dimensions
1000 mm
AAO663
GTIN
4017918016289
AAW338
Manufacturer product designation
Zack marker strip carrier
AAU734
Manufacturer product description
Profile, self-adhesive, for accommodating UC-TM, UC-TMF, UCT-TM, UCT-TMF, US-TMF, ZB, ZBF, TMT, Length: 1 m
AAO057
Product type
P-ZB METER
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39162000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part