您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1086108
PHOENIX CONTACT
Information, communication and media technology
Network technology (computer communication)
Network technology (computer communication, other)
Network technology (computer communication, other, unspecified)
Powered by
CAD模型選擇
{phoenix_contact/19/17/90/90/1086108.prj},{NB=1086108},{MANUID=1086108},{BAF016=17.800},{BAA020=22.500},{BAB577=27},{AAT080=8},{AAI190=0},{AAI189=0},{AAI186=0},{AAI185=0},{AAI188=0},{AAI193=0},{AAI197=0},{AAI199=0},{AAI209=0},{AAI208=0},{AAI261=0},{AAI262=0},{AAI305=0},{AAI306=0},{AAI177=0},{AAI179=0},{AAI180=0},{AAI182=0},{AAI184=0},{AAI187=0},{AAI191=0},{AAI196=0},{AAI198=0},{AAI202=0},{AAI203=0},{AAI206=0},{AAO663=4055626877808},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366930},{AAO676=1086108},{DESCSHORT=RJ45 coupling}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1086108 - CUC-K-D1ZNI-S/R4GCHP8
Bill of material
PHOENIX CONTACT 1086108
MANUID
Product number of the Manufacturer
1086108
DESCSHORT
Short Description
RJ45 coupling
DESCLONG
Long Description
RJ45 coupling, degree of protection: IP20, number of positions: 8, 10 Gbps, CAT6A, material: Metal, connection method: Coupling, cable outlet: straight, Keystone design for use with IP20 and IP67 panel mounting frame or integrated directly into the housing panel, Ethernet
MANUTYPEDESC
Manufacturer Type Description
CUC-K-D1ZNI-S/R4GCHP8
PREVIEW
Preview
INTNO
International product number
4055626877808
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
17.800
mm
BAA020
height
22.500
mm
BAB577
depth
27
mm
AAT080
Pole number
8
AAG583
ethernet possible
Yes
AAI190
number of ports 10 Mbps of ST
0
AAI189
number of ports 10 Mbps of SC
0
AAI186
number of ports 10 Mbps BNC
0
AAI185
number of ports 10 Mbps AUI
0
AAI188
number of ports 10 Mbps RJ45
0
AAI193
number of ports 10/100 Mbps RJ45
0
AAI197
number of ports 100 Mbps SC
0
AAI199
number of ports 100 Mbps VF-45
0
AAI209
number of ports 1000 Mbps SC (SX)
0
AAI208
number of ports 1000 Mbps SC (LX)
0
AAG119
19 inch mounting possible
No
AAI261
number of GIBC-ports (LX)
0
AAI262
number of GIBC-ports (SX)
0
AAI305
number of mini-GBIC-ports (LX)
0
AAI306
number of mini-GBIC-ports (SX)
0
AAI177
number of ports 1 Gbps RJ45
0
AAI179
number of ports 10 Gbps LC (LX)
0
AAI180
number of ports 10 Gbps LC (SX)
0
AAI182
number of ports 10 Gbps SC (LX)
0
AAI184
number of ports 10 Gbps SC (SX)
0
AAI187
number of ports 10 Mbps MTRJ
0
AAI191
number of ports 10 Mbps VF-45
0
AAI196
number of ports 100 Mbps RJ45
0
AAI198
number of ports 100 Mbps ST
0
AAI202
number of ports 1000 Mbps LC (LX)
0
AAI203
number of ports 1000 Mbps LC (SX)
0
AAI206
number of ports 1000 Mbps RJ45
0
AAO663
GTIN
4055626877808
AAW338
Manufacturer product designation
RJ45 coupling
AAU734
Manufacturer product description
RJ45 coupling, degree of protection: IP20, number of positions: 8, 10 Gbps, CAT6A, material: Metal, connection method: Coupling, cable outlet: straight, Keystone design for use with IP20 and IP67 panel mounting frame or integrated directly into the housing panel, Ethernet
AAO057
Product type
CUC-K-D1ZNI-S/R4GCHP8
AAY811
URI of the product
http://www.phoenixcontact.com/product/1086108
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366930
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
1656356 - VS-RJ11-BU-MOD/BU
PHOENIX CONTACT
07.12.2023
1689064 - VS-08-BU-RJ45/BU
PHOENIX CONTACT
07.12.2023
RJI RJ45 Keystone bulkhead jack IP20
HARTING
14.04.2022
1653168 - VS-08-BU-RJ45-6/KA/LSA
PHOENIX CONTACT
07.12.2023
RJI Keystone Cat.6, 8p IDC AWG24-22
HARTING
14.04.2022
SRPBB, SRPBR, SRPBHB, SRPBHR, SRPBSU, SRPBC - Hexagonal Post Pins - Stepped...
Misumi
29.05.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求