Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1689064 - VS-08-BU-RJ45/BU
Bill of material
PHOENIX CONTACT 1689064
MANUID
Product number of the Manufacturer
1689064
DESCSHORT
Short Description
RJ45 coupling
DESCLONG
Long Description
RJ45 coupling, degree of protection: IP20, number of positions: 8, 1 Gbps, CAT5 (IEC 11801:2002), material: Plastic, connection method: Coupling, Keystone
MANUTYPEDESC
Manufacturer Type Description
VS-08-BU-RJ45/BU
PREVIEW
Preview
INTNO
International product number
4017918876937
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAO663
GTIN
4017918876937
AAW338
Manufacturer product designation
RJ45 coupling
AAU734
Manufacturer product description
RJ45 coupling, degree of protection: IP20, number of positions: 8, 1 Gbps, CAT5 (IEC 11801:2002), material: Plastic, connection method: Coupling, Keystone
AAO057
Product type
VS-08-BU-RJ45/BU
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
5
QUANTITYINT
Quantity Scale
5
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Дополнительная информация
рекомендации
Похожие детали
Рекомендации принадлежностей
Дополнительные данные
Местонахождение поставщиков каталога
Пользователи, которые просматривали это, также были заинтересованы
    PHOENIX CONTACT
    1689844 - VS-08-A-RJ45/MOD-1-R-IP67
    PHOENIX CONTACT
    1656356 - VS-RJ11-BU-MOD/BU
    ABB Installation Products
    Optional Communications Device Plate
    PHOENIX CONTACT
    1086108 - CUC-K-D1ZNI-S/R4GCHP8
    HARTING
    RJI RJ45 Keystone bulkhead jack IP20
    Greenconn
    RJ45 - 130-Series
    PHOENIX CONTACT
    1654552 - VS-08-BU-RJ45-3/BU
    Global Connector Technology
    USB4505
    Greenconn
    RJ45 - 15S-Series
    HARTING
    preLink RJ45 Keystone module empty
    PHOENIX CONTACT
    1653168 - VS-08-BU-RJ45-6/KA/LSA
    Global Connector Technology
    USB1135
    PHOENIX CONTACT
    1419021 - CUC-K-J1ZNI-S/R4IDC8
    HARTING
    preLink RJ45 Keystone module angled
Предварительные просмотры
3D
2D
Загрузка CAD-моделей