Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1201675 - E/UKT-NS 32/35
Bill of material
PHOENIX CONTACT 1201675
MANUID
Product number of the Manufacturer
1201675
DESCSHORT
Short Description
End clamp
DESCLONG
Long Description
End clamp, material: Aluminum, color: gray
MANUTYPEDESC
Manufacturer Type Description
E/UKT-NS 32/35
PREVIEW
Preview
INTNO
International product number
4017918017446
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
15
PRODSTAT
Product status
abgekündigt
BAC140
Combustibility class
-
BAC137
Width of spacing
8 mm
BAC476
height at lowest possible mounting
28 mm
BAA351
color
Grey
BAA018
length
45.400 mm
BAG640
Assembly type
Top-hat rail TH35
AAF040
net weight
0.034 kg
BAB838
Type of locking
screwable
AAO663
GTIN
4017918017446
AAW338
Manufacturer product designation
End clamp
AAU734
Manufacturer product description
End clamp, for end support of terminal blocks, for mounting on NS 32 or NS 35/7.5 DIN rails, material: Aluminum, width: 8 mm
AAO057
Product type
E/UKT-NS 32/35
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
76169990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    0801733 - NS 35/ 7,5 PERF 2000MM
    PHOENIX CONTACT
    1202577 - E/UK-NS 35
    PHOENIX CONTACT
    1201662 - E/AL-NS 35
    PHOENIX CONTACT
    3214047 - PTI 4-PE/L/NT
Previews
3D
2D
Download CAD models