Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
80/20
Description
12314, 12317, 12316, 12315_m - Cable Mount Block, 1/4 Turn
Bill of material
12317
PN
Part No.
MAT
Material
Fiberglass-Reinforced Nylon
COL
Color
Black
A
22.00 mm
B
10.00 mm
C
11.00 mm
D
2.00 mm
E
mm
ST
Slot Tab
mm
W
Weight
kg
CC
Compatibility Code
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models