Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1236797 - EV-T2G4CC-DC80A-4,0M16ESBK11
Bill of material
PHOENIX CONTACT 1236797
MANUID
Product number of the Manufacturer
1236797
DESCSHORT
Short Description
DC charging cable
DESCLONG
Long Description
CHARX connect compact, DC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with direct current (DC), with connected PP contact, with analog temperature sensors, CCS type 2, IEC 62196-3, PHOENIX CONTACT logo, cable: 4 m, black, straight
MANUTYPEDESC
Manufacturer Type Description
EV-T2G4CC-DC80A-4,0M16ESBK11
PREVIEW
Preview
INTNO
International product number
4063151341152
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
92
AAP798
Application standards
IEC 62196-3
AAC824
Nominal current
80 A
AAF583
nominal voltage
1000 V
BAD006
Current type
DC
AAG538
length of the cable
4 m
AAT134
Charging mode
Mode 4
AAT132
Type infrastructure side
free conductor end
AAT133
With Incable Control Box (ICCB)
No
AAT131
Type vehicle side
type 2 CCS
AAT130
Number of communication conductors
2
AAT135
With temperature sensor
Yes
AAO663
GTIN
4063151341152
AAW338
Manufacturer product designation
DC charging cable
AAU734
Manufacturer product description
CHARX connect compact, DC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with direct current (DC), with connected PP contact, with analog temperature sensors, CCS type 2, IEC 62196-3, PHOENIX CONTACT logo, cable: 4 m, black, straight
AAO057
Product type
EV-T2G4CC-DC80A-4,0M16ESBK11
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Дополнительная информация
рекомендации
Похожие детали
Рекомендации принадлежностей
Дополнительные данные
Местонахождение поставщиков каталога
Пользователи, которые просматривали это, также были заинтересованы
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции