Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Chinese Manufacturers
Description
12A-Ku - 12A-Ku
Bill of material
12A-Ku
NO
DIN/ISO Chain No.
12A-Ku
P
19.050 mm
R
7.80 mm
AA
34.65 mm
A
10.40 mm
H4
11.80 mm
H6
15.00 mm
H
25.00 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Chinese Manufacturers
    08B-1 - 08B-1
    Chinese Manufacturers
    LPGS/LPGSG - Stripper Guide Pins - Straight Type
    Chinese Manufacturers
    12AK2 - 12AK2
    Chinese Manufacturers
    Z14B - Locking assemblies, type Z14B
    Chinese Manufacturers
    T63 - T63
    Chinese Manufacturers
    F2-6 - F2-6
    Chinese Manufacturers
    LBGF - Ball Guide Post Sets(Fixed Stopper Type)
    Chinese Manufacturers
    12AK2 - 12AK2
    Chinese Manufacturers
    08B-2 - 08B-2
    Chinese Manufacturers
    CB-1 - CB-1
    Chinese Manufacturers
    CSK - CSK
    Chinese Manufacturers
    HB4-18-2002 - Tee,D type,flared tube
    Chinese Manufacturers
    LHL-40 - H-Type Lifers
    Chinese Manufacturers
    C20 K-2 - Double pitch bent conveyor chain
Previews
3D
Dimension
2D
Download CAD models