Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1332636 - CUC-USB3.0-J1ST-AV/UAF-THT
Bill of material
PHOENIX CONTACT 1332636
MANUID
Product number of the Manufacturer
1332636
DESCSHORT
Short Description
USB PCB connectors
DESCLONG
Long Description
USB PCB connectors, degree of protection: IP20, number of positions: 9, 5 Gbps, material: Nickel-plated brass, connection method: Solder connection, USB 3.0
MANUTYPEDESC
Manufacturer Type Description
CUC-USB3.0-J1ST-AV/UAF-THT
PREVIEW
Preview
INTNO
International product number
4063151629946
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
57
AAO663
GTIN
4063151629946
AAW338
Manufacturer product designation
USB PCB connectors
AAU734
Manufacturer product description
USB PCB connectors, degree of protection: IP20, number of positions: 9, 5 Gbps, material: Nickel-plated brass, connection method: Solder connection, USB 3.0
AAO057
Product type
CUC-USB3.0-J1ST-AV/UAF-THT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    1334218 - FOC-TRX-SFP+-10G-LR-ET
    PHOENIX CONTACT
    2866598 - MINI-DC-UPS/12DC/4
    PHOENIX CONTACT
    1208077 - FOC-ADAPTER:LCD/LCD-OSA
    PHOENIX CONTACT
    1334220 - FOC-CAGE:SFP/SFP+:1X1:PI
    PHOENIX CONTACT
    1332638 - CUC-USB3.0-J1ST-S/UAF-THT
    PHOENIX CONTACT
    1700368 - DFK-PC 35-SS
    HARTING
    Han-Port-2xRJ45/2xUSB
    Molex
    67329
    HARTING
    Data module (2x USB)
    Molex
    48204
    Weidmüller
    2563550000 - USB3.0A T1H 2.3N4 TY BL
    HARTING
    D-Sub 15-pole MinD solder cup male nut M
    TE Connectivity
    5-747908-5
    TE Connectivity
    1218435-2
Previews
3D
2D
Download CAD models