Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1396316 - ANT-OMNI-0671-01
Bill of material
PHOENIX CONTACT 1396316
MANUID
Product number of the Manufacturer
1396316
DESCSHORT
Short Description
Antenna
DESCLONG
Long Description
Multiband omnidirectional antenna for wall or mast mounting, 0.6 GHz ... 7.1 GHz, gain: 1 dBi ... 3 dBi, degree of protection: IP67, seawater-resistant, connection: N (female), incl. mounting bracket and mast clamps
MANUTYPEDESC
Manufacturer Type Description
ANT-OMNI-0671-01
PREVIEW
Preview
INTNO
International product number
4063151780616
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP67
BAF016
width
75 mm
BAA020
height
158 mm
BAB577
depth
24 mm
AAK855
connecting cord present
No
AAF529
frequency range
2400 MHz, 868 MHz, 700 MHz, 800 MHz, 850 MHz, 900 MHz, 1700 MHz, 1800 MHz, 1900 MHz, 2100 MHz
AAL709
antenna suitable for indoor use
Yes
AAI163
aerial gain
3 dB
AAS336
aperture angle vertical
70 °
AAS335
aperture angle horizontal
360 °
AAS334
polarization
Linear vertical
AAF548
type of fixing (wall fastening) available
No
AAS339
type of fixing (direct at device) available
No
AAS338
type of fixing (pole mounting) available
No
AAS337
type of fixing (ceiling mounting) available
No
AAF525
max. ambient temperature during operating phase
70 °C
AAL995
outdoor possible
Yes
AAF526
min. ambient temperature during operating phase
-30 °C
AAO663
GTIN
4063151780616
AAW338
Manufacturer product designation
Antenna
AAU734
Manufacturer product description
Multiband omnidirectional antenna for wall or mast mounting, 0.6 GHz ... 7.1 GHz, gain: 1 dBi ... 3 dBi, degree of protection: IP67, seawater-resistant, connection: N (female), incl. mounting bracket and mast clamps
AAO057
Product type
ANT-OMNI-0671-01
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85177100
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Balluff
    Single-Ended Cordsets
    remeha
    Zubehör - Zusatz-Antenne für iSensePro DATA - GSM
    PHOENIX CONTACT
    2702136 - ANT-OMNI-868-01
    Festo
    NEBV - Connecting cables for valve terminals
    Molex
    70430
    PHOENIX CONTACT
    2702702 - FL LCX 50-OHM-RSMA
    PHOENIX CONTACT
    1162442 - VIP-PA-50/26/ 4,0M/1756/020
    Riegler
    Accessories
Previews
3D
2D
Download CAD models