Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1452440000 - SAI-M23-GS-7/12-VA
Bill of material
Weidmueller 1452440000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
1452440000
MANUTYPEDESC
Manufacturer Type Description
SAI-M23-GS-7/12-VA
DESCSHORT
Short Description
Housing (circular connector) M23, Stainless steel, rust-proof, IP67, IP69K
DESCLONG
Long Description
Plug-in connectors offer a high number of mating cycles, high current-carrying capacity and high contact-density coupled with minimum dimensions.
GTIN
4050118257403
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP67
AAS491
External cable diameter, min.
7 mm
AAS492
External cable diameter, max.
12 mm
BAA039
max. ambient temperature
125 °C
BAC461
material of housing
Stainless steel
BAD993
shielded
Yes
AAF040
Mass
0.073 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models