Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1624552 - ST-7EP1N8A8005
Bill of material
PHOENIX CONTACT 1624552
MANUID
Product number of the Manufacturer
1624552
DESCSHORT
Short Description
Cable connector
DESCLONG
Long Description
Cable connector, straight, Screw locking, M17, number of positions: 7+PE, type of contact: Pin, shielded: yes, degree of protection: IP67, cable diameter range: 10 mm ... 12.5 mm, number of positions: 8, connection method: Crimp connection, series: ST
MANUTYPEDESC
Manufacturer Type Description
ST-7EP1N8A8005
PREVIEW
Preview
INTNO
International product number
4046356622974
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
72
BAH005
rated voltage
630 V
AAP798
Application standards
not available
BAB392
certificate/approval
cUL Recognized, cULus Listed, EAC, UL Recognized
AAF040
net weight
0.060 kg
AAB373
Type of interlock
Screw locking
AAC108
Degree of protection (IP), mounted
IP67
BAA039
max. operating ambient temperature
125 °C
AAS476
Number of power contacts
0
AAC049
PE connection present
No
AAS458
Conductor connection method
crimp connection
AAC103
screen connection present
Yes
AAS467
Number of control contacts
8
AAW084
Number of data contacts
0
AAC076
Coding (head 1)
N
BAD993
screened
Yes
BAG101
Status display present
No
AAB378
Type of plug-in contact, outside
Male (plug)
AAO663
GTIN
4046356622974
AAW338
Manufacturer product designation
Cable connector
AAO057
Product type
ST-7EP1N8A8005
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    1629038 - M17-5EP1N8A8004
Download CAD models
No generation actions are associated with this part