Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1658435 - VS-PN-RJ45-5-Q/IP20
Bill of material
PHOENIX CONTACT 1658435
MANUID
Product number of the Manufacturer
1658435
DESCSHORT
Short Description
RJ45 connector
DESCLONG
Long Description
RJ45 connector, design: RJ45, degree of protection: IP20, number of positions: 4, 100 Mbps, CAT5 (IEC 11801:2002), material: Plastic, connection method: Insulation displacement connection, cable outlet: straight, color: traffic grey A RAL 7042, PROFINET
MANUTYPEDESC
Manufacturer Type Description
VS-PN-RJ45-5-Q/IP20
PREVIEW
Preview
INTNO
International product number
4046356163118
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
14 mm
BAA020
height
14.600 mm
BAH005
rated voltage
72 V
AAF726
rated current
1.750 A
AAP798
Application standards
not available
BAC140
Combustibility class
V0
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
70 °C
BAB392
certificate/approval
cULus Listed, EAC
BAA018
length
56 mm
BAB577
depth
56 mm
BAC676
Max. line cross section, flexible
0.320 mm^2
AAB940
min. connectable conductor cross-section multiple wire
0.320 mm^2
BAC739
Min. line cross section, flexible
0.320 mm^2
AAB789
max. connectable conductor cross-section multiple wire
0.320 mm^2
AAT080
Pole number
4
AAB754
Contact design
Pin
AAC207
Material of the contact
Copper alloy
BAA039
max. operating ambient temperature
70 °C
AAC202
Material of the contact coat
Gold over nickel
BAA295
Degree of soiling
2
AAD246
Overvoltage category
I
AAC049
PE connection present
No
AAS458
Conductor connection method
IDC fast connection
AAB515
seal present
No
BAD449
Locking present
No
BAC461
material of housing
Plastic
AAS460
Size of connection thread
not relevant
AAC218
EMC design present
No
AAP372
number of cable inlets
1
AAB224
Arrangement of the cable lead-in
straight
AAC076
Coding (head 1)
without
AAO663
GTIN
4046356163118
AAW338
Manufacturer product designation
RJ45 connector
AAU734
Manufacturer product description
RJ45 connector, design: RJ45, degree of protection: IP20, number of positions: 4, 100 Mbps, CAT5 (IEC 11801:2002), material: Plastic, connection method: Insulation displacement connection, cable outlet: straight, color: traffic grey A RAL 7042, PROFINET
AAO057
Product type
VS-PN-RJ45-5-Q/IP20
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
CH
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Metalwork
    CONNETTORE RJ45 A 4 CONTATTI SECONDO IEC 60 603-7
    HARTING
    RJI MF RJ45 plug Cat6A, 8p IDC angled
    Rittal
    CAN bus connection cable - RJ45 / RJ45
    PHOENIX CONTACT
    1406338 - CUC-IND-C1ZNI-B/R4QV6
    PHOENIX CONTACT
    1414395 - CUC-STD-C1PGY-S/R4EA:1
    PHOENIX CONTACT
    2744856 - FL PLUG RJ45 GR/2
    PHOENIX CONTACT
    1414382 - CUC-STD-C1PGY-S/R4E8:1
    PHOENIX CONTACT
    1417401 - VS-08-RJ45-5-Q/IP20-EC
    PHOENIX CONTACT
    1717119 - PCH 6/ 3+4-GL3-7,62
    PHOENIX CONTACT
    1160745 - SOL-SC-DL-1-100-2-1-1-1-0
Previews
3D
2D
Download CAD models