Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1676776 - HC-M-PN2-6,00-BU-V
Bill of material
PHOENIX CONTACT 1676776
MANUID
Product number of the Manufacturer
1676776
DESCSHORT
Short Description
Pneumatic contact
DESCLONG
Long Description
Pneumatic contact,  contact diameter: 8 mm,  Socket,  contact material: Delrin acetal,  connection cross section:
MANUTYPEDESC
Manufacturer Type Description
HC-M-PN2-6,00-BU-V
PREVIEW
Preview
INTNO
International product number
4017918129408
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAP798
Application standards
not available
BAB392
certificate/approval
EAC
AAF040
net weight
0.002 kg
AAC194
Type of packaging
PCE
AAB754
Contact design
Socket
AAC207
Material of the contact
Delrin acetal
BAA039
max. operating ambient temperature
80 °C
AAC202
Material of the contact coat
not relevant
AAB530
Diameter of the contact
8 mm
AAS465
Insertion cycles, min.
500
AAO663
GTIN
4017918129408
AAW338
Manufacturer product designation
Pneumatic contact
AAU734
Manufacturer product description
Pneumatic socket with valve, for HC-M-PN2 module, internal hose diameter of 6.0 mm
AAO057
Product type
HC-M-PN2-6,00-BU-V
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
39174000
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models