Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Molex
Description
172447
Bill of material
1724470206
PN
Part Number
DESC
Description
CIRCUITS
Circuits
CURRENT
Maximum Current
9.0 A
MATERIAL
Material - Plating Mating
ROWS
Number of Rows
2
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Through Hole
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Molex
    206832
    Molex
    46207
    Greenconn
    GPJA103 - Series
    Molex
    5566
    Molex
    46991
    Molex
    45586
    Molex
    44206
    TE Connectivity
    PCI & PCI Express Connectors
    Molex
    87715
    Molex
    43045
    Molex
    42385
    TE Connectivity
    5-1734774-6
    Samtec
    PCIE Series - 1,00 mm PCI Express Edge Card Connector
    Samtec
    PCIE-LP - PCIE-LP Series - 1.00 mm PCI Express® Low Profile Edge Card Connector
Previews
3D
2D
Download CAD models