Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
182 Hub City Models - 180 Series
Bill of material
0220-76784
PN
Part No.
0220-76784
MN
Model Number
182
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
Inch
DESCRIPTION
Description
182 5/1 A WR 0.938
PT
Product Type
Right Angle
PL
Product Line
PowerCube Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.500 Inch
OT
Output Type
Hollow Bore
CD
C.D.
1.7510 Inch
A
2.65 Inch
B
1.3740 Inch
D
1.875 Inch
E
5 Inch
F
1.35 Inch
G
0.4995 Inch
H
1.54 Inch
I
4.19 Inch
J
J Keyway
1/8 x 1/16
K
1.16 Inch
S
4.81 Inch
T
2.405 Inch
AA
3.125 Inch
BB
1.5625 Inch
CC
1.625 Inch
DD
0.8125 Inch
EE
1/4 NC Inch
FF
0.5 Inch
GG
0.5 Inch
HH
4.188 Inch
JJ
2.094 Inch
KK
2.750 Inch
LL
1.375 Inch
MM
5/16 NC
NN
0.75 Inch
WTL
Wt.
15 Lbs.
X
X Keyway
1/4 x 1/8
KF
Key Furnished
1/4 Sq.
Y
Y Socket Setscrew
10-24 NC X 1/4 LG
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hub City
    185 Hub City Models - 180 Series
    Hub City
    133L PCX Hub City Models - 130 Series PCX
    Hub City
    134 PCX Hub City Models - 130 Series PCX
    Hub City
    216L Hub City Models - 210 Series
    Hub City
    W153 PCX Hub City Models - W150 Series PCX
    Hub City
    132L PCX Hub City Models - 130 Series PCX
    Hub City
    135L PCX Hub City Models - 130 Series PCX
    Hub City
    131 PCX Hub City Models - 130 Series PCX
    Hub City
    303 PCX Hub City Models - 300 Series PCX
    Hub City
    186L Hub City Models - 180 Series
    Hub City
    241L Hub City Models - 240 Series
    Hub City
    131L PCX Hub City Models - 130 Series PCX
    Hub City
    W152 PCX Hub City Models - W150 Series PCX
    Hub City
    323L Hub City Models - 320 Series
Previews
3D
Dimension
2D
Download CAD models