Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
TE Connectivity
Description
213729-1
Bill of material
213729-1
PN
Part Number
213729-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
213729-1
TEINTERNALDESCRIPTION
TE Internal Description
CPC RECPT ASSEMBLY SIZE 17-14
CONNECTORPRODUCTTYPE
Connector Product Type
Connector Assembly
CONNECTORSYSTEM
Connector System
Wire-to-Board, Wire-to-Panel
SEALABLE
Sealable
No
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
SHELLTYPE
Shell Type
All Plastic
NUMBEROFPOSITIONS
Number of Positions
14
NUMBEROFPOWERPOSITIONS
Number of Power Positions
0
NUMBEROFSIGNALPOSITIONS
Number of Signal Positions
14
KEYING
Keying
A
OPERATINGVOLTAGEVDC
Operating Voltage
250 VDC
OPERATINGVOLTAGEVAC
Operating Voltage
250 VAC
REVERSEGENDER
Reverse Gender
Reverse
CONTACTTYPE
Contact Type
Socket
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
PANELMOUNTFEATURETYPE
Panel Mount Feature Type
Flange with Mounting Holes
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
MATINGALIGNMENT
Mating Alignment
With
MATINGRETENTION
Mating Retention
With
PANELMOUNTFEATURE
Panel Mount Feature
With
MATINGRETENTIONTYPE
Mating Retention Type
Threaded Coupling
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
HOUSINGCOLOR
Housing Color
Black
HOUSINGMATERIAL
Housing Material
PA 6.6
CIRCULARCONNECTORSHELLSIZE
Circular Connector Shell Size
17
ASSEMBLYLENGTH
Assembly Length
30.48 mm [ 1.2 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
FLUIDRESISTANCE
Fluid Resistance
None
CIRCUITAPPLICATION
Circuit Application
Signal
SHIELDED
Shielded
No
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Tray
PACKAGINGQUANTITY
Packaging Quantity
24
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Użytkownicy, którzy to oglądali, również byli zainteresowani
Previews
3D
2D
Pobierz modele CAD