Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
2173579 - Full extension ball-bearing slide (3 pieces), front disconnect and positive stop
Bill of material
21-7-3579
PREVIEW
REF
Reference
21-7-3579
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
00 mm
B
200 mm
C
311.1 mm
D
323.8 mm
K
378 mm
LG
355.6 mm
CN
Load rating
59
WEIGHT
weight
720 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26178-full-extension-ball-bearing-slide-3-pieces-front-disconnect-and-positive-stop.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models