Catalog navigation
CAD model selection
Selectable products: 32
HELP_VARIABLE
Company
Alfa Laval
Description
21MP - Male Adapter 21MP
Bill of material
210577
IDNR
Item number
PIC
Picture
NAME
Name
DESC
Description
SHAPE
Shape
Male Adapter 21MP
SIZEINCH
Size
Inch
SIZEMM
Size
mm
STANDARD
Standard
ASME BPE
MATERIAL
Material
316L
SURFACE
Surface
A1
Height
mm
A2
Height
mm
A3
Height
mm
B1
Height
mm
OD1
Diameter
mm
OD2
Diameter
mm
OD3
Diameter
mm
ID1
Diameter
mm
F1
Height
mm
FH1
Height
mm
INFOROW
Product Specification
Data Sheet ROW
INFOUS
Product Specification
Data Sheet US
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Alfa Laval
    Flange
    Alfa Laval
    22MP - Female Adapter 22MP
    Alfa Laval
    End Cap Chain
    Alfa Laval
    21MP - Male Adapter 21MP
    Alfa Laval
    B2KS - BPE Weld 45
    Alfa Laval
    B2CMP - Bend 90-Flange two ends
    Parker
    F6MX Triple-Lok - Swivel male stud
    Alfa Laval
    B7RWWMS - Tee Reducing-Flange stud
    Alfa Laval
    BS14AM - Ferrule
    SEKISUI
    Male Adapter Mpt x S
    Alfa Laval
    16W - Short Weld Cap, Unpolished
    Alfa Laval
    Clamp Ferrule - ISO 2852
    Alfa Laval
    22MP - Female Adapter 22MP
    Alfa Laval
    13MHHM - Clamp rings
Previews
3D
Dimension
2D
Download CAD models