Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IPS
Description
22-113 Multiblock - Clamp Multiblock
Bill of material
22-113
PN
Part Number
22-113
DESCRIPTION
Description
SERIES
Series
MAT
Material
Glass-Filled Nylon
FIN
Finish
Black
A
20 mm
B
22 mm
C
5 mm
D
2 mm
E
7 mm
WEIGHT
Weight
7 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models