Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2309408-5
Bill of material
2309408-5
PN
Part Number
2309408-5
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2309408-5
TEINTERNALDESCRIPTION
TE Internal Description
DDR4 SODIMM 260P 4.0H RVS
DRAMTYPE
DRAM Type
Small Outline (SO)
CONNECTORSYSTEM
Connector System
Cable-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
CENTERPOST
Center Post
Without
PRODUCTTYPE
Product Type
Socket
MODULEORIENTATION
Module Orientation
Right Angle
NUMBEROFPOSITIONS
Number of Positions
260
NUMBEROFROWS
Number of Rows
2
KEYING
Keying
Reverse
NUMBEROFKEYS
Number of Keys
1
CENTERKEY
Center Key
Offset Right
DRAMVOLTAGEV
DRAM Voltage
1.2 V
SGRAMVOLTAGEV
SGRAM Voltage
1.2 V
EJECTORTYPE
Ejector Type
Locking
CONNECTORPROFILE
Connector Profile
Low
RETENTIONPOSTLOCATION
Retention Post Location
Both Ends
LATCHMATERIAL
Latch Material
High Temperature Thermoplastic
EJECTORLOCATION
Ejector Location
Both Ends
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Gold Flash
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
.76 um [ 30 uin ]
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
.5 A
SOCKETTYPE
Socket Type
Memory Card
SOCKETSTYLE
Socket Style
SO DIMM
INSERTIONSTYLE
Insertion Style
Cam-In
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Solder Peg
PCBMOUNTRETENTION
PCB Mount Retention
With
PCBMOUNTINGSTYLE
PCB Mounting Style
Surface Mount
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CENTERLINEPITCH
Centerline
.5 mm [ .0197 in ] Pitch
HOUSINGMATERIAL
Housing Material
High Temperature Thermoplastic
HOUSINGCOLOR
Housing Color
Black
STACKHEIGHT
Stack Height
4 mm [ .157 in ]
ROWTOROWSPACING
Row-to-Row Spacing
8.2 mm [ .322 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
CIRCUITAPPLICATION
Circuit Application
Power
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Tape & Reel
PACKAGINGQUANTITY
Packaging Quantity
900
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
    TE Connectivity
    DIMM Sockets
Previews
3D
2D
CAD modeli indir