Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2311108 - UM-KS50/32-MR/21/ADV551/SO207
Bill of material
PHOENIX CONTACT 2311108
MANUID
Product number of the Manufacturer
2311108
DESCSHORT
Short Description
Relay Module
DESCLONG
Long Description
32-channel output relay module (1 N/O contact, optionally non-isolated) with spring-cage connection, fuse (2 AT), and 50-pos. system connection. Suitable for the Yokogawa ADV 551 and ADV 561 cards.
MANUTYPEDESC
Manufacturer Type Description
UM-KS50/32-MR/21/ADV551/SO207
PREVIEW
Preview
INTNO
International product number
4046356145909
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
37
BAH005
rated voltage
24 V
AAF726
rated current
0.009 A
AAP798
Application standards
EN 61010-2-201, EN 61010-2-201
BAB392
certificate/approval
EAC
BAF016
width
266.9 mm
BAA020
height
127.5 mm
AAF040
net weight
0.871 kg
BAB577
depth
56.5 mm
AAT080
Pole number
50
BAA295
Degree of soiling
2
BAB431
mounting type
Top-hat rail TH35
AAO663
GTIN
4046356145909
AAW338
Manufacturer product designation
Relay Module
AAU734
Manufacturer product description
32-channel output relay module (1 N/O contact, optionally non-isolated) with spring-cage connection, fuse (2 AT), and 50-pos. system connection. Suitable for the Yokogawa ADV 551 and ADV 561 cards.
AAO057
Product type
UM-KS50/32-MR/21/ADV551/SO207
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85364190
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models