Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
241_7_120l - Signal Transformer
Bill of material
241-7-120L
PN
Part Number
241-7-120L
DESC
Description
Split Bobbin Transformer with High Isolation & Lead Wires, 56VA Power, 115V Input
POWERVA
Power
56 VA
OS
Output Series
120VCT
INPUT
Input
115V V
MOUNTING
Mounting
Chassis Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
1.7 lbs (0.77 kg)
LENGTH
Length
3.68 in. (93.5 mm)
WIDTH
Width
1.94 in. (49.3 mm)
HEIGHT
Height
2.28 in. (57.9 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Adamczewski
    AD-FM 300 GT - Digital frequency transducer 1-channel with RS485 interface
    Bel Fuse
    dmtt_650 - Signal Transformer
    Bel Fuse
    she_250
    Bel Fuse
    hpi_12 - Signal Transformer
    Bel Fuse
    mpi_250_230 - Signal Transformer
    Bel Fuse
    ch_8 - Signal Transformer
    Bel Fuse
    she_500
    Bel Fuse
    mpi_200_10 - Signal Transformer
    MAICO
    TRE 6,5 S-2 - 5-step transformer, control cabinet, alternating current, maximum loading 6.5 A
    Bel Fuse
    mpi_300_230 - Signal Transformer
    Bel Fuse
    a41_175_36 - Signal Transformer
    Bel Fuse
    a41_130_10 - Signal Transformer
    Bel Fuse
    241_7_56 - Signal Transformer
    Bel Fuse
    dmt_6_15 - Signal Transformer
Previews
3D
2D
Download CAD models