Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Kukamet
Description
242
Bill of material
242 - 2
MODELNO
Model number
F1
Force
N
F3
Force
N
FI
YIELD (F1:Fi)
5:1 N
ANGLE
Angle
120 °
WEIGHT
Weight
g
A
mm
B
mm
B2
mm
B3
mm
C
mm
E
mm
F
mm
F2
mm
G
mm
H
mm
J
mm
K
mm
L
mm
L2
mm
M
mm
N
mm
X1
mm
PDFEN
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/242.pdf
PDFDE
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/242.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kukamet
    242_L
    WITTE
    TCWF - TOGGLE CLAMP WITH FOOT
    Kukamet
    111
    Kukamet
    241
    Kukamet
    B133
Previews
3D
Dimension
2D
Download CAD models