Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kukamet
Description
B133
Bill of material
B 133 - 5
MODELNO
Model number
B 133 - 5
F1
Force
4500 N
F2
Force
3250 N
F3
Force
5000 N
F4
Force
3500 N
FI1
(X1) YIELD (F1:Fi)
10:1 N
FI2
(X2) YIELD (F2:Fi)
5:1 N
SQUEEZESCREW
Squeeze screw
M12 x 80 mm
ANGLE
Angle
90 °
WEIGHT
Weight
1191 g
A
40 mm
B
89 mm
C
67.5 mm
D
20 mm
F
60 - 68 mm
G
52.5 mm
H
180 mm
J
22 mm
K
M12 mm
L
233 mm
L2
62 mm
N
10,5 x 14,5 mm
X1
21 mm
X2
56 mm
PDFEN
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/133.pdf
PDFDE
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/133.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kukamet
    S213
    Kukamet
    B251
    Kukamet
    B252
    Kukamet
    821
    Kukamet
    6012
    WITTE
    TCWF - TOGGLE CLAMP WITH FOOT
    Kukamet
    242
    Kukamet
    B113
    Kukamet
    B211
    Kukamet
    B213
    Kukamet
    B212
Previews
3D
Dimension
2D
Download CAD models