Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kukamet
Description
821
Bill of material
821 - 2
MODELNO
Model number
821 - 2
F1
Force
3500 N
F3
Force
4000 N
FI
YIELD (F1:Fi)
9:1 N
ANGLE
Angle
85 °
WEIGHT
Weight
810 g
B
15 mm
C
72 mm
E
12.5 mm
F
31 mm
GMIN
0 mm
GMAX
50 mm
H
261 mm
K
M12 mm
L
107 mm
N
6.5 mm
PDFEN
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/821.pdf
PDFDE
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/821.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kukamet
    831
    dk Fixturing systems
    Clamping fastener - -
    Kukamet
    822
    Kukamet
    6017
    Kukamet
    122
    Gühring
    592 - DIN 345 STAHLBAUBOHRER
    Gühring
    1224 - DIN 345 TIALN DRILL
    Kukamet
    362
    Kukamet
    914_knurled_swivel_metal_foot_spindle
    Kukamet
    913_V_grooved_swivel_metal_foot_spindle
    Kukamet
    6012
    Kukamet
    113
    Kukamet
    841
    Kukamet
    842
Previews
3D
Dimension
2D
Download CAD models