Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kukamet
Description
841
Bill of material
841 - 2
MODELNO
Model number
841 - 2
F1
Force
3500 N
F3
Force
4000 N
FI
YIELD (F1:Fi)
9:1 N
ANGLE
Angle
82 °
WEIGHT
Weight
1320 g
A
20 x 20 mm
B
24 mm
C
272 mm
F
70 mm
GMIN
205 mm
GMAX
248 mm
G2
200 mm
H
275 mm
K
M10 mm
L
193 mm
L2
180 mm
PDFEN
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/841.pdf
PDFDE
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/841.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kukamet
    842
    Kukamet
    133
    Kukamet
    821
Previews
3D
Dimension
2D
Download CAD models