Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
2429, 2424 - Panel Stiffeners
Bill of material
2429-72.5
PN
Part No.
2429
MAT
Material
6105-T5 Aluminum
FIN
Finish
Clear Anodize
HANDLE
Handle
LS
Length Type Selection
L
L Length
Inch
A
0.420 Inch
B
0.240 Inch
C
0.710 Inch
D
0.600 Inch
E
0.181 Inch
F
0.950 Inch
W
Weight
1.170 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models