Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2989912 - FL SFP LH
Bill of material
PHOENIX CONTACT 2989912
MANUID
Product number of the Manufacturer
2989912
DESCSHORT
Short Description
Media module
DESCLONG
Long Description
Gigabit SFP module for transmission up to 80 km with a wavelength of 1,550 nm.
MANUTYPEDESC
Manufacturer Type Description
FL SFP LH
PREVIEW
Preview
INTNO
International product number
4046356299749
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
21
BAF016
width
13.700 mm
BAA020
height
8.950 mm
BAB577
depth
56.500 mm
AAG583
ethernet possible
Yes
AAI190
number of ports 10 Mbps of ST
0
AAI189
number of ports 10 Mbps of SC
0
AAI186
number of ports 10 Mbps BNC
0
AAI185
number of ports 10 Mbps AUI
0
AAL519
fast ethernet present
Yes
AAL673
gigabit ethernet present
Yes
AAI188
number of ports 10 Mbps RJ45
0
AAI193
number of ports 10/100 Mbps RJ45
0
AAI197
number of ports 100 Mbps SC
0
AAI199
number of ports 100 Mbps VF-45
0
AAI209
number of ports 1000 Mbps SC (SX)
0
AAI208
number of ports 1000 Mbps SC (LX)
0
AAG119
19 inch mounting possible
No
AAI261
number of GIBC-ports (LX)
0
AAI262
number of GIBC-ports (SX)
0
AAI305
number of mini-GBIC-ports (LX)
0
AAI306
number of mini-GBIC-ports (SX)
0
AAI177
number of ports 1 Gbps RJ45
1
AAI179
number of ports 10 Gbps LC (LX)
0
AAI180
number of ports 10 Gbps LC (SX)
0
AAI182
number of ports 10 Gbps SC (LX)
0
AAI184
number of ports 10 Gbps SC (SX)
0
AAI187
number of ports 10 Mbps MTRJ
0
AAI191
number of ports 10 Mbps VF-45
0
AAI196
number of ports 100 Mbps RJ45
0
AAI198
number of ports 100 Mbps ST
0
AAI202
number of ports 1000 Mbps LC (LX)
0
AAI203
number of ports 1000 Mbps LC (SX)
0
AAI206
number of ports 1000 Mbps RJ45
1
AAO663
GTIN
4046356299749
AAW338
Manufacturer product designation
Media module
AAU734
Manufacturer product description
Gigabit SFP module for transmission up to 80 km with a wavelength of 1,550 nm.
AAO057
Product type
FL SFP LH
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85176200
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    2702441 - FL SFP WDM10-B
    HARTING
    LC connector singlemode 2mm
    PHOENIX CONTACT
    2702442 - FL SFP WDM10-SET
    PHOENIX CONTACT
    2702440 - FL SFP WDM10-A
    PHOENIX CONTACT
    2702437 - FL SFP FE WDM20-A
    HARTING
    Ha-VIS FE SFP Transceiver SM L15
    PHOENIX CONTACT
    2891082 - FL SFP FX SM
    PHOENIX CONTACT
    2891081 - FL SFP FX
    PHOENIX CONTACT
    1113081 - FL SFP LX40
    HARTING
    Ha-VIS GbE SFP Transceiver MM L550
    PHOENIX CONTACT
    2702397 - FL SFP SX2
    PHOENIX CONTACT
    2891754 - FL SFP SX
    PHOENIX CONTACT
    2891767 - FL SFP LX
Download CAD models
No generation actions are associated with this part