Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3032796 - PAIS-4-P/P RD
Bill of material
PHOENIX CONTACT 3032796
MANUID
Product number of the Manufacturer
3032796
DESCSHORT
Short Description
Test adapter
DESCLONG
Long Description
Test adapter, Only use in UDK 4 MTK-P/P and UK 5-MTK-P/P, For 4 mm test plugs, number of positions: 1, color: red
MANUTYPEDESC
Manufacturer Type Description
PAIS-4-P/P RD
PREVIEW
Preview
AAF040
net weight
0.002 kg
AAT080
Pole number
1
BAD831
Design of electrical connection
Plug-in connection
AAM354
tackable possible
No
AAO663
GTIN
4055626011110
AAW338
Manufacturer product designation
Test adapter
AAU734
Manufacturer product description
Test adapter, Only use in UDK 4 MTK-P/P and UK 5-MTK-P/P, For 4 mm test plugs, color: red
AAO057
Product type
PAIS-4-P/P RD
AAY812
GLN of manufacturer
4063151
INTNO
International product number
4055626011110
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
PL
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models