Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3036000 - UTME 6-SET POWER
Bill of material
PHOENIX CONTACT 3036000
MANUID
Product number of the Manufacturer
3036000
DESCSHORT
Short Description
Starter kit
DESCLONG
Long Description
Starter kit, Quantity specifications on the set contents under downloads, connection method: Screw connection, mounting type: NS 35/7,5, NS 35/15
MANUTYPEDESC
Manufacturer Type Description
UTME 6-SET POWER
PREVIEW
Preview
INTNO
International product number
4046356416993
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAO663
GTIN
4046356416993
AAW338
Manufacturer product designation
Starter kit
AAU734
Manufacturer product description
Starter kit - consisting of test disconnect terminal blocks with screw connection technology, marking material, bridging and test accessories. A terminal strip for a three-phase transformer circuit (current and voltage) can be configured individually.
AAO057
Product type
UTME 6-SET POWER
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85369010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    1202577 - E/UK-NS 35
    FlexLink
    XBCR L EA - Slide rail outer
    PHOENIX CONTACT
    3035988 - STME 6-SET POWER
    PHOENIX CONTACT
    3035991 - PTME 6-SET POWER
    HARTING
    Current transformer 142 x 45mm, 4000/5 A
    PHOENIX CONTACT
    3036001 - UTME 6-SET POWER 1
Download CAD models
No generation actions are associated with this part