카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
3241151 - WP-CN BRASS M40
Bill of material
PHOENIX CONTACT 3241151
MANUID
Product number of the Manufacturer
3241151
DESCSHORT
Short Description
Nut
DESCLONG
Long Description
Nut, material: Brass, nickel-plated, for threads M40, color: silver
MANUTYPEDESC
Manufacturer Type Description
WP-CN BRASS M40
PREVIEW
Preview
INTNO
International product number
4046356785570
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAA351
color
silver
BAD656
Without halogens
No
BAB664
material
brass nickel-plated
BAF785
Surface
Brass, nickel-plated
BAF634
Material
Brass
BAF786
Type of surface
Brass, nickel-plated
AAA052
thread form type
metric
AAH497
nominal thread size NPT/gas pipe thread (imperial)
not relevant
AAH504
nominal thread size PG (metric)
M40
AAH500
glass-fiber reinforced
No
BAD591
Impact-resistant present
No
AAL873
grounding connection present
No
AAO663
GTIN
4046356785570
AAW338
Manufacturer product designation
Nut
AAU734
Manufacturer product description
Nut, material: Brass, nickel-plated, for threads M40, color: silver
AAO057
Product type
WP-CN BRASS M40
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
74153300
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
미리보기
3D
2D
CAD모델 다운로드