Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Hub City
Description
3801 Hub City Models - 3800 Series
Bill of material
0220-81057_DL-LR
PN
Part No.
0220-81057_DL-LR
MN
Model Number
3801
PRIM
Primary
211
SEC
Secondary
384-143TC
RATIO
Ratio
STYLE
Style
AS
Assembly Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
1.500 Pouce
DESCRIPTION
Description
3801 25/1 WR DOUBLE OUTPUT
PT
Product Type
Right Angle
PL
Product Line
PowerCube Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.625 Pouce
OT
Output Type
Shaft
CD
C.D.
3.751 Pouce
CD1
C.D.1
2.0635 Pouce
A
4.90 Pouce
A1
3.00 Pouce
B
2.374 Pouce
B1
1.4995 Pouce
D
3.937 Pouce
D1
2.437 Pouce
E
8.62 Pouce
F
1.44 Pouce
G
.625/.624 Pouce
H
1.63 Pouce
I
4.63 Pouce
J
J Keyway
3/16 x 3/32
K
1.13 Pouce
T
6.69 Pouce
T1
2.065 Pouce
U
1.500/1.499 Pouce
V
3.88 Pouce
W
N/A
X
X Keyway
3/8 X 3/16
Y
3.16 Pouce
AA
6.875 Pouce
BB
3.4375 Pouce
CC
3.000 Pouce
DD
1.500 Pouce
EE
1/2 UNC Pouce
FF
0.94 Pouce
GG
1.00 Pouce
HH
8.500 Pouce
JJ
4.250 Pouce
KK
4.750 Pouce
LL
2.375 Pouce
MM
1/2 NC
NN
1.00 Pouce
WTL
Wt. Lbs.
108
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
Les utilisateurs qui ont vu cela, ont également été intéressés par
    Hub City
    3804 Hub City Models - 3800 Series
    Hub City
    133L PCX Hub City Models - 130 Series PCX
    Hub City
    186L Hub City Models - 180 Series
    Hub City
    131L PCX Hub City Models - 130 Series PCX
    Hub City
    131L Hub City Models - 130 Series
    Hub City
    135L PCX Hub City Models - 130 Series PCX
    Hub City
    W151 PCX Hub City Models - W150 Series PCX
    Hub City
    181 Hub City Models - 180 Series
    Hub City
    303 PCX Hub City Models - 300 Series PCX
    Hub City
    GW6001 - Series GW6000
    Hub City
    134 PCX Hub City Models - 130 Series PCX
    Hub City
    301L PCX Hub City Models - 300 Series PCX
    Hub City
    132L PCX Hub City Models - 130 Series PCX
    Hub City
    182 Hub City Models - 180 Series
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés