Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Dirak
Description
4-274DST - DST Hinge Pr01 270°
Bill of material
418-9205.00-00035
BESTNR
Order number
W
Angle
°
S
Clamping range
mm
Enter value for S
Clamping range
mm
cm
inch
ft
MS
Material pin
stainless steel
AS
Pin version
pressed in
MON
Installation type
tool-less / screw-on
INFO
HTML Online
Product page DIRAK.com
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Dirak
    4-274 - Screw-on Hinge
    Dirak
    7-300 - Telescopic Cover Stay, for doors and lids, stainless steel
    Dirak
    4-275 - Screw-on Hinge
    Dirak
    4-709 - Torque Hinge
    Dirak
    4-262.01 - Hinge 76x50 Pr01 180° with Grounding Countersunk Screw
    Dirak
    4-278 - Screw-on Hinge
    Dirak
    7-090 - T-Handle IP65,screw-in type stainless steel
    Dirak
    4-122 - 120° Concealed Hinge
    Maschinenbau Kitz
    Plastic Hinge - Hinges
    Dirak
    7-220 - Hinge, stainless steel
    KUNLONG
    SK2-061-1 - Butt Hinge
Previews
3D
Dimension
2D
Download CAD models