Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
4 Series Stainless - Stainless Steel Mobility Caster
Bill of material
4.04109.459 COND SS
PN
Part Number
4.04109.459 COND SS
SER
Series
4 Series Stainless Steel
MO
Fastening Type
SIZE
Fastening Size
4-1/2" x 4"
D
Wheel Diameter
Inch
W
Tread Width
2 Inch
TT
Wheel Type
WB
Bearing Type
CAP
Capacity
300 Pounds
TEMPR
Temperature Range
-45°F to +180°F Intermittent Service (120°F Continuous Service)
BR
Brake Type
SLO
Swivel Lock
DSS
DirtBan Swivel Seal
H
Mount Height
5 5/8 Inch
R
Swivel Radius
3 9/16 Inch
WEIGHT
Weight
5 3/4 Pounds
TG
Thread Guard
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models