Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
40-4451, 40-4451-Black - 180 deg Pivot Bracket Assemblies - 40 Series - 180 deg Pivot Assembly w/ L-Handle
Bill of material
40-4451
PN
Part No.
A
200.00 mm
B
40.00 mm
C
20.00 mm
D
40.00 mm
E
60.00 mm
F
F Dia.
8.30 mm
G
6.00 mm
H
120.00 mm
W
Weight
.553 kg.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models