Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
44151
Bill of material
441513001
PN
Part Number
441513001
DESC
Description
Mini-Fit Jr. BMI Header, 4.20mm Pitch, Dual Row, Right-Angle, 6 Circuits, PA Polyamide Nylon 6/6, UL 94V-0, Select Gold (Au) Plating, Natural
CIRCUITS
Circuits
6
CURRENT
Maximum Current
8.0 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
2
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Through Hole
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Molex
    200506
Previews
3D
2D
Download CAD models