Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
4505 Hub City Models - 4500 Series
Bill of material
0220-81853_LA
PN
Part No.
0220-81853_LA
MN
Model Number
4505
PRIM
Primary
324
SEC
Secondary
455-213TC
RATIO
Ratio
STYLE
Style
Single Output
AS
Assembly Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
Bushing Kit Required. Inch
DESCRIPTION
Description
4505 50/1 WR 56C
PT
Product Type
Right Angle
PL
Product Line
PowerCube Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Hollow Bore
CD
C.D.
4.501 Inch
A
5.670 Inch
B
2.50 Inch
D
4.625 Inch
E
9.13 Inch
S
10.00 Inch
T
5.00 Inch
WTL
Wt
181 Lbs
G
56C
H
2.270 Inch
I
6.000 Inch
J
3/16 X 3/32
K
5.875 Inch
L
4.501/4.503 Inch
M
0.625 Inch
N
5.500 Inch
O
13/32 Inch
P
SLOTS
R
0.28 Inch
CD1
C.D.1
3.251 Inch
A1
4.40 Inch
B1
2.124 Inch
D1
3.250 Inch
T1
2.60 Inch
PP
4 5/8 Inch
RR
3/8 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Hub City
    324 PCX Hub City Models - 320 Series PCX
    Hub City
    GW10004 - Series GW10000
    Hub City
    5205 Hub City Models - 5200 Series
Previews
3D
Dimension
2D
Download CAD models