Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Hub City
Description
5205 Hub City Models - 5200 Series
Bill of material
0220-82653_LA
PN
Part No.
0220-82653_LA
MN
Model Number
5205
PRIM
Primary
324
SEC
Secondary
525-213TC
RATIO
Ratio
STYLE
Style
Single Output
AS
Assembly Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
Bushing Kit Required. Inch
DESCRIPTION
Description
5205 50/1 WR 56C
PT
Product Type
Right Angle
PL
Product Line
PowerCube Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Hollow Bore
CD
C.D.
5.168 Inch
A
6.418 Inch
B
2.62 Inch
D
5.375 Inch
E
9.88 Inch
S
11.13 Inch
T
5.56 Inch
WTL
Wt
209 Lbs
G
56C
H
2.270 Inch
I
6.000 Inch
J
3/16 X 3/32
K
5.875 Inch
L
4.501/4.503 Inch
M
0.625 Inch
N
5.500 Inch
O
13/32 Inch
P
SLOTS
R
0.280 Inch
CD1
C.D.1
3.251 Inch
A1
4.40 Inch
B1
2.124 Inch
D1
3.250 Inch
T1
2.60 Inch
PP
6 Inch
RR
7/16 Inch
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
このページを訪れたユーザーが閲覧したその他のデータ
    Hub City
    5206 Hub City Models - 5200 Series
    Hub City
    4505 Hub City Models - 4500 Series
    Hub City
    GW10004 - Series GW10000
    Hub City
    324 PCX Hub City Models - 320 Series PCX
プレビュー
3D
情報
2D
ダウンロード(CADデータ)