Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Jacob
Description
50.6xx Y - PERFECT metric Brass
Bill of material
50.625 Y
ARTNR
Article No.
A
Connecting thread
mm
C
Clamping range
mm
L
Length of Thread
mm
SW1
Wrench size
mm
SW2
Wrench size
mm
EK
Across corners
mm
H
Height
mm
INSTDM
Installation torque
Nm
STGEW
Unit weight
g
MATK
Material body
Lead-free brass CuZn21Si3P, galvanized nickel-plated
MATL
Slat insert material
PA6
MATD
Material sealing ring
CR / NBR
MATO
Material O-ring
NBR
PACK
Packaging Unit
PCS
IP68
Protection grade
IP68 (5 bar / 30 min) EN 60529
IP69
Protection grade
EN 60529
TEMPST
Temperature range
-40 °C
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
ZUL11
Approval 1.1
VDE
ZUL12
Approval 1.2
DNV
NORM2
Test standard
UL 514B
ZUL2
Approval
USR / CNR
PRODUCT_STATUS
neues Produkt Messing bleifrei
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Jacob
    50.6xx M - PERFECT metric Brass
    Jacob
    50.6xx Y-L - PERFECT metric Brass long
    Jacob
    50.2xx Y - Hexagonal locknut metric Brass
    Jacob
    WJ-DM xx/zXz - Sealing insert for several cables metric
    Jacob
    50.6xx M-L - PERFECT metric Brass long
    EXMAR
    AD HN 50 R - Male threaded adaptor R
    LAPP
    SKINTOP® MS-M PLUS
    Jacob
    K150-1xxx-zz - WADI one cable gland
    Jacob
    MxxMxx - Reduction metric
    SERTO
    ADH HNC 50 - Male threaded adaptor G 60° inner cone
    ABB Installation Products
    Cable Gland PG
    Jacob
    19.5xxMxx - Cable gland with clamping jaw metric
    Jacob
    JDAExxES4305 - Venting element stainless steel
    Jacob
    50.6xx M/R - PERFECT PG Brass reduced
Previews
3D
Dimension
2D
Download CAD models