Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 478 - 5.0 Rotational reinforcement
Bill of material
500 478 - L = 230_5.0 Drehversteifung
CNSORDERNO
Part number
500 478 - L = 230
BEZ
Description
5.0 Rotational reinforcement
INFO
Datenblatt
Info PDF
A
Diameter
30 mm
B
Length
25 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
MT
Max. torque
see profile shaft Nm
LP
Polar moment of inertia
45850 mm^4
LXLY
Principal moment of inertia
22925 mm^4
PW
Profile shaft
PG 14
GW
Weight
1,86+0,20Kg Kg/m
CNSMASSEXACT
Weight
0.47 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    LEANTECHNIK
    100 130 - 5.0 Profile shafts
    LEANTECHNIK
    500 193 - 5.0 Coupling unit
    LEANTECHNIK
    500 455 - 5.0 Shaft adapter Variant 1
    LEANTECHNIK
    500 487 - 5.0 Shaft adapter Variant 2
    LEANTECHNIK
    500 161 - 5.0 lean SL gear rack
    LEANTECHNIK
    500 479 - 5.1 Rotational reinforcement
    LEANTECHNIK
    500 480 - 5.3 Rotational reinforcement
    LEANTECHNIK
    500 463 - 5.0 Adjusting collar
    LEANTECHNIK
    500 483 - 5.0 Profile shaft adapter
    LEANTECHNIK
    501 389 - 5.0 SHB2 long version-20bar
    LEANTECHNIK
    500 884 - 5.1 lifgo Compensating block
    LEANTECHNIK
    500 439 - 5.0 Sliding sleeves
    LEANTECHNIK
    501 353 - 5.m Shaft Adapter Version 1
    LEANTECHNIK
    500 097 - 5.0 lifgo Fuehrungswagen
Previews
3D
Dimension
2D
Download CAD models