Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
TE Connectivity
Description
516-AG10D-ESL
Bill of material
4-1437531-0
PN
Part Number
4-1437531-0
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
4-1437531-0
TEINTERNALDESCRIPTION
TE Internal Description
516-AG10D-ESL=500 SERIES SOCKE
LEGSTYLE
Leg Style
Straight
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
PRODUCTTYPE
Product Type
Socket
NUMBEROFPOSITIONS
Number of Positions
16
PCBMOUNTORIENTATION
PCB Mount Orientation
Vertical
NUMBEROFROWS
Number of Rows
2
CONTACTRESISTANCEMOHM
Contact Resistance
10 mOhm
INSULATIONRESISTANCEMOHM
Insulation Resistance
5000 MOhm
CONNECTORPROFILE
Connector Profile
Standard
FRAMESTYLE
Frame Style
Closed
SLEEVEPLATINGMATERIAL
Sleeve Plating Material
Gold
SLEEVEMATERIAL
Sleeve Material
BrassCopper
CONTACTBASEMATERIAL
Contact Base Material
Beryllium Copper
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
Gold
CONTACTFABRICATION
Contact Fabrication
Screw Machine
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUIN
Contact Mating Area Plating Material Thickness
5 uin
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
3 A
MATINGCONTACTTYPE
Mating Contact Type
Four-Fingered
CONTACTTYPE
Contact Type
Pin
SOCKETSTYLE
Socket Style
Standard
SOCKETTYPE
Socket Type
DIP
CONTACTTERMINATIONTYPE
Contact Termination Type
Through Hole
TERMINATIONPOSTLENGTH
Termination Post Length
3.18 mm [ .125 in ]
PCBMOUNTRETENTION
PCB Mount Retention
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
CENTERLINEPITCH
Centerline
2.54 mm [ .1 in ] Pitch
HOUSINGMATERIAL
Housing Material
Polyester
HEIGHTABOVEPCBOARD
Height Above PC Board
4.57 mm [ .18 in ]
ROWTOROWSPACING
Row-to-Row Spacing
7.62 mm [ .3 in ]
LENGTHIN
Length
.8 in
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGQUANTITY
Packaging Quantity
30
TUBESPERBOX
Tubes per Box
160
PACKAGINGMETHOD
Packaging Method
Box & Tube, Tube
QUANTITYPERTUBE
Quantity per Tube
30
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
Les utilisateurs qui ont vu cela, ont également été intéressés par
    TE Connectivity
    DIP Sockets
    TE Connectivity
    1-1571551-2
    TE Connectivity
    508-AG11D
    TE Connectivity
    506-AG10D
Aperçus 3D
3D
2D
Modèles CAO générés