Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
5214013 - Hinge 20 x 65 mm
Bill of material
52-1-4013
PREVIEW
REF
Reference
52-1-4013
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
20 mm
B
65 mm
C
1 mm
D
2 mm
WEIGHT
weight
11 g
S
4 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30252-hinge-20-x-65-mm.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models