Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
5221629-2
Bill of material
5221629-2
PN
Part Number
5221629-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
5221629-2
TEINTERNALDESCRIPTION
TE Internal Description
TERMINATOR,BNC,75 OHM,1 WATT
COMPATIBLEWITHRFCABLETYPE
Compatible with RF Cable Type
Coaxial
SEALABLE
Sealable
No
GRADE
Grade
Commercial
PRODUCTTYPE
Product Type
Terminator
NUMBEROFPOSITIONS
Number of Positions
1
TETHER
Tether
With
IMPEDANCEOHM
Impedance
75 Ohm
RESISTORSPECIFICATION
Resistor Specification
75 Ohm
BODYPLATINGMATERIAL
Body Plating Material
Nickel
BODYSTYLE
Body Style
Straight
BODYINSULATION
Body Insulation
Without
RFCONNECTORCENTERCONTACTMATERIAL
RF Connector Center Contact Material
Brass
RFCONNECTORCENTERCONTACTPLATINGMATERIAL
RF Connector Center Contact Plating Material
Gold
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 85 C [ -67 - 185 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
PACKAGINGMETHOD
Packaging Method
Loose Piece
PACKAGINGQUANTITY
Packaging Quantity
100
DIELECTRICMATERIAL
Dielectric Material
Polyethylene
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Molex
    73403
    Amphenol RF
    336314-12-0300
    TE Connectivity
    222092-1
Previews
3D
2D
Download CAD models